(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Axel Mill, 3-D High Efficiency Type, 3ZFKM (Medium) (Part Numbers)

Axel Mill, 3-D High Efficiency Type, 3ZFKM (Medium)
  • Volume Discount

•Model: Square
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 3
•Coating: Mega-Coat

Part Number

Configured Part Number is shown.

Part Number
3ZFKM030-060-06
3ZFKM030-080-06
3ZFKM040-080-06
3ZFKM040-120-06
3ZFKM050-100-06
3ZFKM050-130-06
3ZFKM060-130-06
3ZFKM070-160-08
3ZFKM080-190-08
3ZFKM100-220-10
3ZFKM120-260-12
3ZFKM160-350-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

10 Days or more

366500-0.0153.26.5
1 Piece(s)Available

10 Days or more

386500-0.0153.28.6
1 Piece(s)Available

10 Days or more

486500-0.0154.28.6
1 Piece(s)Available

10 Days or more

4126500-0.0154.213
1 Piece(s)Available

10 Days or more

5106500-0.0155.210.8
1 Piece(s)Available

10 Days or more

5136500-0.0155.214
1 Piece(s)Available

10 Days or more

6136500-0.02--
1 Piece(s)Available

10 Days or more

7168600-0.027.217.3
1 Piece(s)Available

10 Days or more

819860-0.005-0.025--
1 Piece(s)Available

10 Days or more

10221070-0.005-0.025--
1 Piece(s)Available

10 Days or more

12261275-0.01-0.03--
1 Piece(s)Available

10 Days or more

16351690-0.010-0.030--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 3 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape With Lead
Coating Details Mega-Coat

Additional Products in this Category

Tech Support