(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ALZ345 High-Efficiency Heavy Cutting End Mill for Aluminum

ALZ345 High-Efficiency Heavy Cutting End Mill for Aluminum
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Work Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALZ345-1
ALZ345-1.5
ALZ345-2
ALZ345-2.5
ALZ345-3
ALZ345-3.5
ALZ345-4
ALZ345-4.5
ALZ345-5
ALZ345-5.5
ALZ345-6
ALZ345-7
ALZ345-8
ALZ345-9
ALZ345-10
ALZ345-11
ALZ345-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

11.544530.951201-00636-00100
1 Piece(s)Available

8 Days or more

1.52.34454.51.451201-00636-00150
1 Piece(s)Available

8 Days or more

2344561.941201-00636-00200
1 Piece(s)Available

8 Days or more

2.53.84457.52.41201-00636-00250
1 Piece(s)Available

8 Days or more

34.565592.851201-00636-00300
1 Piece(s)Available

8 Days or more

3.55.365510.53.351201-00636-00350
1 Piece(s)Available

8 Days or more

46655123.81201-00636-00400
1 Piece(s)Available

8 Days or more

4.56.865513.54.31201-00636-00450
1 Piece(s)Available

12 Days or more

57.5655154.81201-00636-00500
1 Piece(s)Available

8 Days or more

5.58.365516.55.31201-00636-00550
1 Piece(s)Available

8 Days or more

69660185.8-01-00636-00600
1 Piece(s)Available

8 Days or more

710.5870216.81201-00636-00700
1 Piece(s)Available

8 Days or more

812870247.8-01-00636-00800
1 Piece(s)Available

8 Days or more

913.51075278.81201-00636-00900
1 Piece(s)Available

8 Days or more

10151075309.8-01-00636-01000
1 Piece(s)Available

8 Days or more

1116.512803310.81201-00636-01100
1 Piece(s)Available

8 Days or more

121812803611.8-01-00636-01200

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support