(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD End Mill, 3-Flute Long Shank 5496

PCD End Mill, 3-Flute Long Shank 5496
  • Volume Discount

[Features]
· Shows excellent performance for machining aluminum or composite material such as CFRP.
· Internal oil supply type.

Part Number

Configured Part Number is shown.

Part Number
5496-14.000
5496-14.001
5496-16.000
5496-16.001
5496-18.000
5496-18.001
5496-20.000
5496-20.001
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank length l4
(mm)
1 Piece(s)Available

26 Days or more

148141003862
1 Piece(s)Available

26 Days or more

1416141003862
1 Piece(s)Available

26 Days or more

1612161505298
1 Piece(s)Available

26 Days or more

1620161505298
1 Piece(s)Available

26 Days or more

1812181505298
1 Piece(s)Available

26 Days or more

1820181505298
1 Piece(s)Available

26 Days or more

20122015050100
1 Piece(s)Available

26 Days or more

20202015050100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank length l4
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum / Resin Number of flutes(sheet) 3 Type Square
Coating Non-Coated Torsion Angle (θ) No torsion Tool Material PCD
Standard G.S. Internal oil supply Available

Additional Products in this Category

Tech Support