(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Preferred Hand: Right Handed
•rε: 0.05+0/-0.02
•Dimension H (mm): 3.9
•Dimension L1 (mm): 30.8
•Dimension L2 (mm): 11
Part Number
Configured Part Number is shown.
VNTR060-11-PR1225
Please ask MISUMI to check availability of this product.
Selfishly | Right-hand | rε | 0.05+0/-0.02 | Material | PR1225 |
---|---|---|---|---|---|
φA | 6 | F(mm) | 4.6 | H(mm) | 3.9 |
S(mm) | 1.6 | L1(mm) | 30.8 | L2(mm) | 11 |
d(mm) | 0.8 | Metric Thread (Nominal Thread) | M8 or greater | Metric Thread (Pitch mm) | P0.75~P1.50 |
Unified Screw (Nominal Thread) | 5/16-18UNC, 5/16-24UNF or More | Unified Screw (Pitch (Threads/Inch)) | 24 to 18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy