(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading, External Holder, KTN Type

Threading, External Holder, KTN Type
  • Volume Discount

Threading, External Holder
•Preferred Hand: Right Handed

Part Number

Configured Part Number is shown.

Part Number
KTNL2020K-16
KTNR2020H-16
KTNR2020K-16
KTNR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F
(mm)
H1=h
(mm)
L1
(mm)
Compatible Tip
1 Piece(s)Available

11 Days or more

Left-hand20252012516EL
1 Piece(s)Available

12 Days or more

Right-hand20252010016ER
1 Piece(s)Available

10 Days or more

Right-hand20252012516ER
1 Piece(s)Available

12 Days or more

Right-hand25302515016ER
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F
(mm)
H1=h
(mm)
L1
(mm)
Compatible Tip

Loading...

  1. 1

Basic Information

H3(mm) 8.5 L2(mm) 25 Sheet FT-15
Clamp set CPS-5S

Additional Products in this Category

Tech Support