(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Groove Cutter (Twin Bar) Mode TWFG (Side Cutting) (Part Numbers)

Micro Groove Cutter (Twin Bar) Mode TWFG (Side Cutting)
  • Volume Discount

•Preferred Hand: Left Handed
•rε (mm): 0.05
•ΦAMIN. (mm): 6 (0)
•ΦAMAX. (mm): ∞

Part Number

Configured Part Number is shown.

Part Number
TWFGL050-KW10
TWFGL080-KW10
TWFGL100-KW10
TWFGL100-PR1025
TWFGL125-KW10
TWFGL150-KW10
TWFGL180-KW10
TWFGL200-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Material B
(mm)
W
(mm)
θ
5 Piece(s)Available

8 Days or more

KW101.00.51.5°
5 Piece(s)Available

8 Days or more

KW101.50.81.5°
5 Piece(s)Available

8 Days or more

KW102.21
5 Piece(s)Available

10 Days or more

PR10252.21
5 Piece(s)Available

10 Days or more

KW102.21.25
5 Piece(s)Available

10 Days or more

KW102.21.5
5 Piece(s)Available

10 Days or more

KW103.01.8
5 Piece(s)Available

8 Days or more

KW103.02

Loading...

  1. 1

Basic Information

Selfishly Left-hand rε(mm) 0.05 ΦAMIN.(mm) 6 (0)
ΦAMAX.(mm) ∞ (∞)

Additional Products in this Category

Tech Support