(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Turning/Cutting Holder KGD-S Model (Straight Type: 0°, Parting Type)

Lathe Turning/Cutting Holder KGD-S Model (Straight Type: 0°, Parting Type)
  • Volume Discount

•Wrench: LTW-25
•Clamp Screw: BH6X10TR
•Main Body Angle: 0°
•Mounting Bolt: SB-60120TR
•Dimension H3 (mm): 11.6

Part Number

Configured Part Number is shown.

Part Number
KGDL2020X-4T25S
KGDL2020X-5T10S
KGDL2525X-4T20S
KGDR2020X-4T25S
KGDR2525X-5T25S
KGDR3232X-3T20S
KGDR3232X-4T20S
KGDR3232X-4T25S
KGDR3232X-5T25S
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H2
(mm)
WMIN
(mm)
WMAX
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Shank size
(mm)
Machinable Depth
(mm)
Groove Width
(mm)
1 Piece(s)Available

11 Days or more

Left-hand3.42022.520124.05.01304825□20254
1 Piece(s)Available

11 Days or more

Left-hand4.4202220125.06.01153310□20105
1 Piece(s)Available

11 Days or more

Left-hand3.42527.52574.05.01504320□25204
1 Piece(s)Available

11 Days or more

Right-hand3.42022.520124.05.01304825□20254
1 Piece(s)Available

11 Days or more

Right-hand4.425272575.06.01554825□25255
1 Piece(s)Available

11 Days or more

Right-hand2.4323532-3.04.01704320□32203
1 Piece(s)Available

11 Days or more

Right-hand3.43234.532-4.05.01704320□32204
1 Piece(s)Available

11 Days or more

Right-hand3.43234.532-4.05.01754825□32254
1 Piece(s)Available

11 Days or more

Right-hand4.43234.032-5.06.01754825□32255

Loading...

  1. 1

Basic Information

H3(mm) 11.6 L3(mm) - Wrench LTW-25
Clamp Screw BH6X10TR Main Body Angle Mounting Bolt SB-60120TR

Additional Products in this Category

Tech Support