(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compatible Chip for Grooved End Face Blade

Compatible Chip for Grooved End Face Blade
  • Volume Discount

•Preferred Hand: No Preferred Hand
•rε (mm): 0.25

Part Number

Configured Part Number is shown.

Part Number
FTK4-CR9025
FTK4-KW10
FTK4-PR930
FTK5-CR9025
FTK5-KW10
FTK5-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Material W
(mm)
Compatible Holder
10 Piece(s)Available

10 Days or more

CR90254KFTBR/L65100-4SKFTBR/L90150-4SKFTBR/L150250-4SKFTBR/L250800-4S
10 Piece(s)Available

10 Days or more

KW104KFTBR/L65100-4SKFTBR/L90150-4SKFTBR/L150250-4SKFTBR/L250800-4S
10 Piece(s)Available

10 Days or more

PR9304KFTBR/L65100-4SKFTBR/L90150-4SKFTBR/L150250-4SKFTBR/L250800-4S
10 Piece(s)Available

10 Days or more

CR90255KFTBR/L90150-5SKFTBR/L150250-5SKFTBR/L250800-5S
10 Piece(s)Available

10 Days or more

KW105KFTBR/L90150-5SKFTBR/L150250-5SKFTBR/L250800-5S
10 Piece(s)Available

10 Days or more

PR9305KFTBR/L90150-5SKFTBR/L150250-5SKFTBR/L250800-5S

Loading...

  1. 1

Basic Information

Selfishly No-hand rε(mm) 0.25

Additional Products in this Category

Tech Support