(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Shallow Groove Holder KGBAS Type

Outer Diameter Shallow Groove Holder KGBAS Type
  • Volume Discount

•Wrench: FT-15
•Dimension L2 (mm): 25

Part Number

Configured Part Number is shown.

Part Number
KGBASL2020K22-15
KGBASL2020K22-25
KGBASL2020K22-25T5
KGBASL2020K-16
KGBASL2525M22-15
KGBASL2525M22-25
KGBASL2525M22-25T5
KGBASL2525M22-35
KGBASL2525M-16
KGBASR2020K22-15
KGBASR2020K22-25
KGBASR2020K22-25T5
KGBASR2020K22-35
KGBASR2020K-16
KGBASR2525M22-15
KGBASR2525M22-25
KGBASR2525M22-25T5
KGBASR2525M22-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H3
(mm)
L1
(mm)
T
(mm)
Clamp set Compatible Tip
1 Piece(s)Available

8 Days or more

Left-hand1.02027204.51254LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand22027204.51254.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand22027204.51255.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand-20252041252.5LGBA-16LSGBA32L Shape
1 Piece(s)Available

11 Days or more

Left-hand1.025322551504LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand225322551504.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand225322551505.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand325322551505.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

10 Days or more

Left-hand-2530254.51502.5LGBA-16LSGBA32L Shape
1 Piece(s)Available

10 Days or more

Right-hand1.02027204.51254LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand22027204.51254.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand22027204.51255.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand32027204.51255.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand-20252041252.5LGBA-16RSGBA32R Shape
1 Piece(s)Available

11 Days or more

Right-hand1.025322551504LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand225322551504.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand225322551505.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand325322551505.5LGBA-22RSGBA43R Shape

Loading...

  1. 1

Basic Information

L2(mm) 25 Wrench FT-15

Additional Products in this Category

Tech Support