(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CORO-TURN SL, Plunging and Grooving Blade for CoroCut 1/2

Part Number

Configured Part Number is shown.

 
Part Number
57025L123D12B
57040L123G18B
570-32L123G18B
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Width
(mm)
Maximum Groove Depth
(mm)
Sheet size Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
1 Piece(s)Available

8 Days or more

1.512DN123D2-0150- CM21452530.85
1 Piece(s)Available

6 Days or more

318GN123G2-0300- GM31474045.1
1 Piece(s)Available

9 Days or more

318GN123G2-0300- GM31473241.1

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off / Profiling Selfishly Left-hand Number of corners for tip use 2 Corner
Tool Style 570-xxR/L123..B Dimension L1(mm) 14

Additional Products in this Category

Tech Support