(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Max Q-Cut Tool Block

Part Number

Configured Part Number is shown.

 
Part Number
151.2-2520-21
151.2-5050-93
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Groove Depth
(mm)
Shank height
(mm)
Blade Core Height
(mm)
Dimension H1
(mm)
Dimensions b21
(mm)
Dimensions bc
(mm)
Dimension H2
(mm)
Dimensions h7
(mm)
Dimensions l21
(mm)
Dimensions l22
(mm)
Dimensions/f1
(mm)
1 Piece(s)Available

9 Days or more

35252125182045.51057013.4
1 Piece(s)Available

9 Days or more

120509350.529.149152.368.4--19.7

Loading...

  1. 1

Basic Information

Application Cutting off Selfishly No-hand Number of corners for tip use 1 Corner / 2 Corner
Dimension L1(mm) 80

Additional Products in this Category

Tech Support