(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Turning (Cutter) Bit GDG Model

Lathe Turning (Cutter) Bit GDG Model
  • Volume Discount

•Preferred Hand: No Preferred Hand
•θ: -

Part Number

Configured Part Number is shown.

Part Number
GDG2520N-020GS-GW15
GDG3020N-020GS-GW15
GDG3020N-020GS-PR1215
GDG3020N-020GS-TN90
GDG3520N-020GS-PR1215
GDG3520N-020GS-PR1225
GDG4020N-040GS-PR1215
GDG4020N-040GS-PR1225
GDG4020N-040GS-TN90
GDG5020N-040GS-PR1215
GDG5020N-040GS-PR1225
GDG6020N-040GS-GW15
GDG6020N-040GS-PR1215
GDG6020N-040GS-PR1225
GDG8030N-040GS-GW15
GDG8030N-040GS-PR1215
GDG8030N-040GS-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
(mm)
Material H
(mm)
W
(mm)
L
(mm)
M
(mm)
10 Piece(s)Available

8 Days or more

0.2GW154.32.5±0.02202.0
10 Piece(s)Available

8 Days or more

0.2GW154.33.0±0.02202.3
10 Piece(s)Available

8 Days or more

0.2PR12154.33.0±0.02202.3
10 Piece(s)Available

8 Days or more

0.2TN904.33.0±0.02202.3
10 Piece(s)Available

8 Days or more

0.2PR12154.33.5±0.02202.8
10 Piece(s)Available

8 Days or more

0.2PR12254.33.5±0.02202.8
10 Piece(s)Available

8 Days or more

0.4PR12154.34.0±0.02203.3
10 Piece(s)Available

8 Days or more

0.4PR12254.34.0±0.02203.3
10 Piece(s)Available

8 Days or more

0.4TN904.34.0±0.02203.3
10 Piece(s)Available

8 Days or more

0.4PR12154.35.0±0.02204.2
10 Piece(s)Available

8 Days or more

0.4PR12254.35.0±0.02204.2
10 Piece(s)Available

8 Days or more

0.4GW154.36.0±0.02205.2
10 Piece(s)Available

8 Days or more

0.4PR12154.36.0±0.02205.2
10 Piece(s)Available

8 Days or more

0.4PR12254.36.0±0.02205.2
10 Piece(s)Available

8 Days or more

0.4GW155.58.0±0.02306.0
10 Piece(s)Available

8 Days or more

0.4PR12155.58.0±0.02306.0
10 Piece(s)Available

8 Days or more

0.4PR12255.58.0±0.02306.0

Loading...

  1. 1

Basic Information

Selfishly No-hand θ -

Additional Products in this Category

Tech Support