(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PWLN08 Type (Inner Diameter/Inner End Face Machining)

S...PWLN08 Type (Inner Diameter/Inner End Face Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: W (Hexagonal)
•Clamp Shape: Lever Lock
•Protrusion Length d: Up to 3
•Shim Pin: LSP-2

Part Number

Configured Part Number is shown.

Part Number
S32S-PWLNL08-40
S32S-PWLNR08-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

12 Days or more

Left-hand
1 Piece(s)Available

12 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Minimum Machining Diameter φA 40 Application Internal Diameter
Clamp Shape Lever lock Full length L1 250 Shank diameter φD 32
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N NA H(mm) 30
F(mm) 22 L2(mm) 50 θ 10°
Sheet LW-42N& Wrench LW-3 Lever LL-2N
Lock screw LS-2N Shim Pin LSP-2 Punch PC-2
Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support