(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PWLN06 Type (Inner Diameter/Inner End Face Machining)

S...PWLN06 Type (Inner Diameter/Inner End Face Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: W (Hexagonal)
•Clamp Shape: Lever Lock
•Protrusion Length d: Up to 3
•Oil Hole Presence: Included

Part Number

Configured Part Number is shown.

Part Number
S16M-PWLNL06-20
S16M-PWLNR06-20
S20Q-PWLNL06-27
S20Q-PWLNR06-27
S25R-PWLNR06-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
L2
(mm)
θ Sheet Lever Lock screw Shim Pin Punch
1 Piece(s)Available

11 Days or more

20Left-hand1501615113416°-LL-03SNLS-03SNP-03S-
1 Piece(s)Available

9 Days or more

20Right-hand1501615113416°-LL-03SNLS-03SNP-03S-
1 Piece(s)Available

11 Days or more

27Left-hand180201914.23717°LW-32NLL-1NLS-1SNLSP-1PC-1
1 Piece(s)Available

11 Days or more

27Right-hand180201914.23717°LW-32NLL-1NLS-1SNLSP-1PC-1
1 Piece(s)Available

11 Days or more

32Right-hand200252415.74215°LW-32NLL-1NLS-1SNLSP-1PC-1

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Lever lock
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N Available Wrench FH-2.5
Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support