(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SDZC-AE Excellent Bar (Boring)

A-SDZC-AE Excellent Bar (Boring)
  • Volume Discount

•Use: Pull
•Compatible Tip Shape: D (55° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5

Part Number

Configured Part Number is shown.

Part Number
A10L-SDZCL07-14AE
A10L-SDZCR07-14AE
A12M-SDZCL07-16AE
A12M-SDZCR07-16AE
A16Q-SDZCL07-14AE
A16Q-SDZCL07-20AE
A16Q-SDZCR07-14AE
A16Q-SDZCR07-20AE
A20R-SDZCL11-20AE
A20R-SDZCL11-27AE
A20R-SDZCR11-20AE
A20R-SDZCR11-27AE
A25S-SDZCL11-32AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

14Left-hand1401098.73.314169.5FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

14Right-hand1401098.73.314169.5FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

16Left-hand15012119.73.3142010.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

16Right-hand15012119.73.3142010.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Left-hand180161510.84.4301710FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

20Left-hand180161511.73.3142210.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Right-hand180161510.84.4301710FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

20Right-hand180161511.73.3142210.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Left-hand200201915.66.1402415FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

27Left-hand200201916.56.1152515FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

20Right-hand200201915.66.1402415FT-15SB-4065TR
1 Piece(s)Available

10 Days or more

27Right-hand200201916.56.1152515FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

32Left-hand2502524196.1152615FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Pull Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available
θ Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support