(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SVUC (B)-A Type Steel Bar (Undercutting)

S-SVUC (B)-A Type Steel Bar (Undercutting)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4

Part Number

Configured Part Number is shown.

Part Number
S12M-SVUCL08-16A
S16Q-SVUBL11-20A
S16Q-SVUBR11-20A
S20R-SVUBL11-25A
S20R-SVUBR11-25A
S25S-SVUBL16-34A
S25S-SVUBR16-34A
S32S-SVUBL16-40A
S32S-SVUBR16-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
Drawing S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

8 Days or more

16Left-hand150121111.5Figure 35.525.523FT-6SB-2050TR
1 Piece(s)Available

11 Days or more

20Left-hand180161516Figure 3832.527FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

20Right-hand180161516Figure 3832.527FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

25Left-hand200201918Figure 3840.531FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

25Right-hand200201918Figure 3840.531FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

34Left-hand250252420.5Figure 48.5403713°FT-15SB-40125TRN
1 Piece(s)Available

11 Days or more

34Right-hand250252420.5Figure 48.5403713°FT-15SB-40125TRN
1 Piece(s)Available

11 Days or more

40Left-hand250323128Figure 3128447FT-15SB-40125TRN
1 Piece(s)Available

9 Days or more

40Right-hand250323128Figure 3128447FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Inner diameter profiling Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA
L5(mm) - Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support