(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Micro Boring Bit Model CKB (Holder)

Micro Boring Bit Model CKB (Holder)
  • Volume Discount

Automatic lathes can be supported. High indexing precision. Insert replacement operation is simple.

PDF

Part Number

Configured Part Number is shown.

CKBSR10161606

 
Part Number
CKBSR10161606
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Right-hand Full length L1 125
Lubrication Hole Y/N NA Dimension H(mm) 10 Dimension l2(mm) 28.5
Dimension L3(mm) 10 Supported chips KBMX Type

Additional Products in this Category

Tech Support