(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SDUC-AE Type Excellent Bar (Profiling) (Part Numbers)

A-SDUC-AE Type Excellent Bar (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5

Part Number

Configured Part Number is shown.

Part Number
A10L-SDUCL07-14AE
A10L-SDUCR07-14AE
A12M-SDUCL07-16AE
A12M-SDUCR07-16AE
A16Q-SDUCL07-14AE
A16Q-SDUCL07-20AE
A16Q-SDUCL11-23AE
A16Q-SDUCR07-14AE
A16Q-SDUCR07-20AE
A16Q-SDUCR11-23AE
A20R-SDUCL11-20AE
A20R-SDUCR11-20AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

14Left-hand1401098.73.31920FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Right-hand1401098.73.31920FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

16Left-hand15012119.73.32124FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

16Right-hand15012119.73.32124FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Left-hand180161510.84.42823FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Left-hand180161511.73.32126FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

23Left-hand180161514.56.12131FT-15SB-4065TR
1 Piece(s)Available

10 Days or more

14Right-hand180161510.84.42823FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Right-hand180161511.73.32126FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

23Right-hand180161514.56.12131FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

20Left-hand200201915.66.14830FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

20Right-hand200201915.66.14830FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available
L3(mm) - θ Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support