(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C/E-SCLC-A Type Carbide Anti-Vibration Bar (Inner Diameter / Back End Surface Machining) (Part Numbers)

C/E-SCLC-A Type Carbide Anti-Vibration Bar (Inner Diameter / Back End Surface Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: ~7

Part Number

Configured Part Number is shown.

Part Number
E12Q-SCLCL06-14A
E12Q-SCLCR06-14A
E12Q-SCLCR06-14A-2/3
E16X-SCLCL09-18A
E16X-SCLCR09-18A
E16X-SCLCR09-18A-2/3
E20S-SCLCL09-22A
E20S-SCLCR09-22A
E20S-SCLCR09-22A-2/3
E25T-SCLCL09-27A
E25T-SCLCR09-27A
E25T-SCLCR09-27A-2/3
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

10 Days or more

14Left-hand1801211723222210°FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

14Right-hand1801211723222210°FT-8SB-2545TR
1 Piece(s)Available

10 Days or more

14Right-hand1201211723222210°FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

18Left-hand2201615928272710°FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

18Right-hand2201615928272710°FT-15SB-4065TR
1 Piece(s)Available

9 Days or more

18Right-hand1451615928272710°FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

22Left-hand250201911323131FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

22Right-hand250201911323131FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

22Right-hand165201911323131FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

27Left-hand300252413.5383737FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

27Right-hand300252413.5383737FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

27Right-hand200252413.5383737FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~7 Lubrication Hole Y/N Available
Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support