(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...SVN-N Type (without Side Stopper, Standard Type) (Part Numbers)

S...SVN-N Type (without Side Stopper, Standard Type)
  • Volume Discount

•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Compatible Tip: VNBR.... - ..VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR.... - ..
•Screw: -

Part Number

Configured Part Number is shown.

Part Number
S12F-SVNR12N
S14G-SVNR12N
S19H-SVNR12N
S19N-SVNR12N
S20H-SVNR12N
S25H-SVNR12N
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
F1
(mm)
L2
(mm)
1 Piece(s)Available

8 Days or more

80111220423
1 Piece(s)Available

11 Days or more

90131420423
1 Piece(s)Available

11 Days or more

1001719.0524624
1 Piece(s)Available

11 Days or more

1601719.0524624
1 Piece(s)Available

11 Days or more

100182024624
1 Piece(s)Available

11 Days or more

1002325.430624

Loading...

  1. 1

Basic Information

Selfishly Right-hand Screw - Wrench FT-10
Set Screw SP3×4 Clamp screw SB-3080TR Compatible Tip VNBR.... - ..VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR.... - ..

Additional Products in this Category

Tech Support