(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SDJC Type (External Diameter, Profiling) Holder

SDJC Type (External Diameter, Profiling) Holder
  • Volume Discount

•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Standard corner Dimension R (rε): 0.2

Part Number

Configured Part Number is shown.

Part Number
SDJCL1010F-07
SDJCL1010F-11
SDJCL1212H-11
SDJCL1616H-11
SDJCL2020K-11
SDJCL2525M-11
SDJCR1010F-07
SDJCR1010F-11
SDJCR1212H-11
SDJCR1216JX-11-F05
SDJCR1216JX-11-F15
SDJCR1616H-11
SDJCR1620JX-11-F05
SDJCR1620JX-11-F15
SDJCR2020K-11
SDJCR2525M-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
S
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand1012-10-8012FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1012-10-8018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand1216-12-10018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand1620-16-10018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand2025-20-12518FT-15SB-4085TR
1 Piece(s)Available

9 Days or more

Left-hand2532-25-15023FT-15SB-4085TR
1 Piece(s)Available

8 Days or more

Right-hand1012-10-8012FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand1012-10-8018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1216-12-10018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1618212512012.6FT-15SB-4085TR
1 Piece(s)Available

9 Days or more

Right-hand162812121512012.6FT-15SB-4085TR
1 Piece(s)Available

9 Days or more

Right-hand1620-16-10018FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand2020-16512012.6FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand20288161512012.6FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand2025-20-12518FT-15SB-4085TR
1 Piece(s)Available

8 Days or more

Right-hand2532-25-15023FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv Standard corner R (rε) 0.2

Additional Products in this Category

Tech Support