(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

COROMANT CAPTO, Cutting Head for CORO-TURN RC Negative Tip

COROMANT CAPTO, Cutting Head for CORO-TURN RC Negative Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C4-DCKNL-27050-12
C4-DCKNR-27050-12
C5-DCKNL-35060-12
C5-DCKNL-35060-16
C5-DCKNR-35060-12
C5-DCKNR-35060-16
C6-DCKNL-45065-12
C6-DCKNL-45065-16
C6-DCKNL-45065-19
C6-DCKNR-45065-12
C6-DCKNR-45065-16
C6-DCKNR-45065-19
C8-DCKNL-55080-19
C8-DCKNR-55080-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)
1 Piece(s)

8 Days or more

Left-hand2750121/2CNMG 12 04 083.9110400.5
1 Piece(s)

8 Days or more

Right-hand2750121/2CNMG 12 04 083.9110400.5
1 Piece(s)

8 Days or more

Left-hand3560121/2CNMG 12 04 083.9110500.8
1 Piece(s)

8 Days or more

Left-hand3560165/8CNMG 16 06 126.4125500.9
1 Piece(s)

8 Days or more

Right-hand3560121/2CNMG 12 04 083.9110500.8
1 Piece(s)

8 Days or more

Right-hand3560165/8CNMG 16 06 126.4125500.9
1 Piece(s)Available

8 Days or more

Left-hand4565121/2CNMG 12 04 083.9110631.5
1 Piece(s)

8 Days or more

Left-hand4565165/8CNMG 16 06 126.4125631.5
1 Piece(s)

8 Days or more

Left-hand4565193/4CNMG 19 06 126.481631.5
1 Piece(s)Available

8 Days or more

Right-hand4565121/2CNMG 12 04 083.9110631.5
1 Piece(s)

8 Days or more

Right-hand4565165/8CNMG 16 06 126.4125631.5
1 Piece(s)

8 Days or more

Right-hand4565193/4CNMG 19 06 126.481631.5
1 Piece(s)

8 Days or more

Left-hand5580193/4CNMG 19 06 126.4100802.9
1 Piece(s)

8 Days or more

Right-hand5580193/4CNMG 19 06 126.4100802.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application End Face Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Clearance angle(°) 0
Coolant Inlet Style In the axial direction from the center Dimension Dm2 min mm 4)(mm) -

Additional Products in this Category

Tech Support