(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSSN-A Type (Outer Diameter Machining / End Machining / Chamfering)

CSSN-A Type (Outer Diameter Machining / End Machining / Chamfering)
  • Volume Discount

•Compatible Tip Shape: S (Square)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Dimension B (mm): 25
•Dimension F1 (mm): 32

Part Number

Configured Part Number is shown.

Part Number
CSSNL2525M-09A
CSSNL2525M-12A
CSSNR2525M-09A
CSSNR2525M-12A
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly F2
(mm)
Sheet Sheet stop screw
1 Piece(s)Available

10 Days or more

Left-hand25SP-129HH3X12
1 Piece(s)Available

10 Days or more

Left-hand23SP-148(SP-143)BH3X12
1 Piece(s)Available

10 Days or more

Right-hand25SP-129HH3X12
1 Piece(s)Available

10 Days or more

Right-hand23SP-148(SP-143)BH3X12

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Chamfer Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative B(mm) 25 F1(mm) 32
H1=h(mm) 25 L1(mm) 150 L2(mm) 26
Standard corner R (rε) 0.8 Clamp set CE-030A

Additional Products in this Category

Tech Support