(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

WTKN-N Type (Outer Diameter, End Surface, Profile Machining)

WTKN-N Type (Outer Diameter, End Surface, Profile Machining)
  • Volume Discount

•Compatible Tip Shape: T (Triangular)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Wedge Lock
•Dimension F2 (mm): 30
•Dimension L2 (mm): 32

Part Number

Configured Part Number is shown.

Part Number
WTKNL2020K-16N
WTKNL2525M-16N
WTKNR2525M-16N
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

10 Days or more

Left-hand2025-20125
1 Piece(s)Available

11 Days or more

Left-hand25323025150
1 Piece(s)Available

8 Days or more

Right-hand25323025150

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter / End Face / Profiling Clamp Shape Wedge Lock
Applicable Tip Clearance Angle Type Negative L2(mm) 32 Sheet WTN-33※WTN-33-20
Wrench LW-3 Shim Pin WP-1S Standard corner R (rε) 0.8
Clamp set WCS-1N Shim Nut WN-1 Spacer WSP-1

Additional Products in this Category

Tech Support