(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEC-Mini Bit, Offset 0 Holder, PDJC-X Type

SEC-Mini Bit, Offset 0 Holder, PDJC-X Type
  • Volume Discount

Back surface clamping type. For General / Profiling Milling

PDF

Part Number

Configured Part Number is shown.

PDJCR1010K07X

 
Part Number
PDJCR1010K07X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Back Surface Clamp
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10
Shank width b(mm) 10 Dimension L1(mm) 125 Dimension F(mm) 10
Dimension H1(mm) 10 Supported chips DC□□T0702

Additional Products in this Category

Tech Support