(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Atobiki (Small Tool)

For Atobiki (Small Tool)
  • Volume Discount

•Shape : Others
•Use : Other
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on For Atobiki (Small Tool), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
ABS15R4005-KW10
ABW15R4015-TC60M
TKFB12R28010M-KW10
TKFB16R38010M-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material φd B H W T a
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.05KW10------
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.15TC60M------
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy<0.1KW105.24.68.72.830.3
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy<0.1KW105.26.39.53.843.8

Loading...

  1. 1

Basic Information

Shape Other Use Other Preferred Hand No-hand
Nose R Other

Additional Products in this Category

Tech Support