(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○HQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○HQ "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○HQ for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404HQ-CA5515
DNMG150404HQ-CA6525
DNMG150408HQ-CA5525
DNMG150408HQ-CA5535
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5535

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support