(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Carbide, TiAlN Coated, UH-CT

Spiral Point Taps - Carbide, TiAlN Coated, UH-CT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[SKD material] [Prehardened] Ideal for tapping 55 to 60 HRC (Max: 63 HRC). The machined length of the screw is 1.5 D or less, and the biting length is 5 threads for long life. We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UHCR2.0E5
UHCR2.5F5
UHCR3.0G5
UHCR4.0I5
UHCR6.0M5
UHCS010O5
UHCS016Q5
UHCS020R5
UHCS8.0N5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

12 Days or more

M20.440P3843.263p
1 Piece(s)Available

8 Days or more

M2.50.4544P39.543.264p
1 Piece(s)Available

8 Days or more

M30.546P3115474p
1 Piece(s)Available

8 Days or more

M40.752P3135.54.574p
1 Piece(s)Available

8 Days or more

M6162P3196.2585p
1 Piece(s)Available

13 Days or more

M101.575P4248.56.595e
1 Piece(s)Available

10 Days or more

M16295P4301411146e
1 Piece(s)Available

10 Days or more

M202.5105P4351713166e
1 Piece(s)Available

8 Days or more

M81.2570P42275.585e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material High Hardness Steel (50-60 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Additional Products in this Category

Tech Support