(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Synchro Taps, TiN Coated, HS-RFT

Spiral Point Taps - Synchro Taps, TiN Coated, HS-RFT
  • Volume Discount

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS-RFT-OH3-M3X0.5
HS-RFT-OH3-M4X0.7
HS-RFT-OH3-M5X0.8
HS-RFT-OH3-M6X1
HS-RFT-OH4-M8X1.25
HS-RFT-OH4-M10X1.5
HS-RFT-OH4-M10X1.25
HS-RFT-OH4-M12X1.5
HS-RFT-OH4-M12X1.25
HS-RFT-OH4-M12X1.75
HS-RFT-OH4-M14X1.5
HS-RFT-OH5-M14X2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M30.546OH31941120710
1 Piece(s)Available

8 Days or more

M40.752OH32161320714
1 Piece(s)Available

8 Days or more

M50.860OH32461620718
1 Piece(s)Available

8 Days or more

M6162OH32961920722
1 Piece(s)Available

8 Days or more

M81.2570OH43782220728
1 Piece(s)Available

8 Days or more

M101.575OH44182420734
1 Piece(s)Available

8 Days or more

M101.2575OH44182420736
1 Piece(s)Available

8 Days or more

M121.582OH448102920742
1 Piece(s)Available

8 Days or more

M121.2582OH448102920745
1 Piece(s)Available

8 Days or more

M121.7582OH448102920739
1 Piece(s)Available

8 Days or more

M141.588OH448123020751
1 Piece(s)Available

8 Days or more

M14288OH548123020749

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 6P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3
Protrusion Available

Additional Products in this Category

Tech Support