(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, for Cast Iron, N-CT FC (Part Numbers)

Hand Taps - Carbide, for Cast Iron, N-CT FC
  • Volume Discount

A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

PDF

Part Number

Configured Part Number is shown.

TCNRU04N1

 
Part Number
TCNRU04N1
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

unified1/4-20UNC-1.5P62P31964.574p

Loading...

  1. 1

Basic Information

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNRU04N1 in the Hand Taps - Carbide, for Cast Iron, N-CT FC series.

Products like this...

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNRU04N3
TCNRU05M1
TCNRU05M3
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

MeterM101.253P75P32275.584e
1 Piece(s)Available

10 Days or more

MeterM101.51.5P75P32475.584e
1 Piece(s)Available

10 Days or more

MeterM101.53P75P32475.584e
1 Piece(s)Available

9 Days or more

unified1/4-20UNC-3P62P31964.574p
1 Piece(s)Available

9 Days or more

unified5/16-24UNF-1.5P70P3166.1584e
1 Piece(s)Available

9 Days or more

unified5/16-24UNF-3P70P3166.1584e

Additional Products in this Category

Tech Support