(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, for Die Castings, OT-DC-HT

Hand Taps - Carbide, for Die Castings, OT-DC-HT
  • Volume Discount

Ideal for tapping aluminum alloy castings, etc. in large quantities with high precision automatic machines, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
OT-DC-HT-1.5P-M3X0.5
OT-DC-HT-1.5P-M4X0.7
OT-DC-HT-1.5P-M5X0.8
OT-DC-HT-1.5P-M6X1
OT-DC-HT-1.5P-M8X1.25
OT-DC-HT-1.5P-M10X1.5
OT-DC-HT-1.5P-M10X1.25
OT-DC-HT-1.5P-M12X1.5
OT-DC-HT-1.5P-M12X1.25
OT-DC-HT-1.5P-M12X1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M30.546OH319411-8315455
1 Piece(s)Available

8 Days or more

M40.752OH321513-8315461
1 Piece(s)Available

8 Days or more

M50.860OH3245.516-8315467
1 Piece(s)Available

8 Days or more

M6162OH329619-8315473
1 Piece(s)Available

8 Days or more

M81.2570OH4-6.222-8315485
1 Piece(s)Available

8 Days or more

M101.575OH4-724-8315497
1 Piece(s)Available

8 Days or more

M101.2575OH4-724-8315503
1 Piece(s)Available

8 Days or more

M121.582OH4-8.529Available8315521
1 Piece(s)Available

8 Days or more

M121.2582OH4-8.529Available8315527
1 Piece(s)Available

8 Days or more

M121.7582OH4-8.529-8315515
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type Vanadium high-speed steel
Work material Cast Iron (FC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Number of Grooves 3

Additional Products in this Category

Tech Support