(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
3-piece set of starter tap, medium tap, and finishing tap.
Part Number
Configured Part Number is shown.
TT-10
Thread Size (Nominal) | M1.4 | Pitch (P), Thread Count(mm) | 0.3 |
---|---|---|---|
Tap Model | Hand Tap | JAN Code | 4989833065102 |
Set Content | Tip, Middle, Finish 3 Count Set | - | - |
Thread Size (Nominal) | M1.4 | Pitch (P), Thread Count(mm) | 0.3 | Tap Model | Hand Tap |
---|---|---|---|---|---|
JAN Code | 4989833065102 | Set Content | Tip, Middle, Finish 3 Count Set |
Please check the type/dimensions/specifications of the part TT-10 in the Hand Taps - 3 Piece Set, TT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy