(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Taper Type, CPC-T

Threading Tools - High Speed Steel, Taper Type, CPC-T
  • Volume Discount

Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPCT010O
CPCT012P
CPCT2.0E
CPCT2.5F
CPCT3.0G
CPCT4.0I
CPCT5.0K
CPCT6.0M
CPCT8.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s)Available

10 Days or more

M1010023.410811u8.376(100%)8.676(82%)6.716.7
1 Piece(s)Available

10 Days or more

M1211027.412912u10.106(100%)10.441(82%)7.719.7
1 Piece(s)Available

10 Days or more

M242732.55t1.576(100%)1.679(74%)16
1 Piece(s)Available

10 Days or more

M2.546832.55t2.013(100%)2.138(74%)1.56.5
1 Piece(s)Available

10 Days or more

M3468.543.26t2.459(100%)2.599(74%)1.57
1 Piece(s)Available

10 Days or more

M45211547t3.242(100%)3.422(76%)2.38.3
1 Piece(s)Available

8 Days or more

M559.5135.54.57t4.134(100%)4.334(77%)2.510
1 Piece(s)Available

10 Days or more

M661.51764.57t4.917(100%)5.153(78%)3.812.8
1 Piece(s)Available

8 Days or more

M89019.4869u6.647(100%)6.912(80%)4.714.7

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA

Additional Products in this Category

Tech Support