(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Straight Type, CPC-S (Part Numbers)

Threading Tools - High Speed Steel, Straight Type, CPC-S
  • Volume Discount

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

PDF

Part Number

Configured Part Number is shown.

CPCS2.5FB

 
Part Number
CPCS2.5FB
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
1 Piece(s)Available

9 Days or more

M2.545457.532.037(95%)2.086(85%)3.856.36.3

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS2.5FB in the Threading Tools - High Speed Steel, Straight Type, CPC-S series.

Products like this...

Part Number
CPCS010OD
CPCS010OE
CPCS010OS
CPCS2.5FC
CPCS2.5FD
CPCS2.5FE
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
1 Piece(s)Available

9 Days or more

M1011011027.5108.620(85%)8.782(75%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5108.701(80%)8.863(70%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5105-piece set5-piece set15202525
1 Piece(s)Available

9 Days or more

M2.545457.532.062(90%)2.110(80%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.086(85%)2.135(75%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.110(80%)2.159(70%)3.856.36.3

Additional Products in this Category

Tech Support