(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO (Part Numbers)

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO
  • Volume Discount

It is suitable for tapping high carbon steel such as S55C.

PDF

Part Number

Configured Part Number is shown.

PCMS016Q

 
Part Number
PCMS016Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M16295P426-12.510133e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PCMS016Q in the Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO series.

Products like this...

Part Number
PCMQ6.0M
PCMR010N
PCMR010O
PCMS018O
PCMS018R
PCMS020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M6162P2152664.573c
1 Piece(s)Available

10 Days or more

M101.2575P323-75.583e
1 Piece(s)Available

10 Days or more

M101.575P323-75.583e
1 Piece(s)Available

10 Days or more

M181.5100P433-1411143e
1 Piece(s)Available

10 Days or more

M182.5100P433-1411143e
1 Piece(s)Available

10 Days or more

M201.5105P433-1512153e

Additional Products in this Category

Tech Support