(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Point Taps - Carbide, TiAlN Coated, HFICT-B

Spiral Point Taps - Carbide, TiAlN Coated, HFICT-B
  • Volume Discount

Carbide tap that makes ultra-high speed machining possible and a center-through hole shape adopted to support internal lubrication, mist type lubrication and low temperature cold/dry machining. Suitable for blind holes in cast iron.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFICTBR010N
HFICTBR010O
HFICTBR012N
HFICTBR012O
HFICTBR012P
HFICTBR6.0M
HFICTBR8.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shape
1 Piece(s)Available

10 Days or more

M101.2575243610k
1 Piece(s)Available

10 Days or more

M101.575243610k
1 Piece(s)Available

10 Days or more

M121.2582294012k
1 Piece(s)Available

10 Days or more

M121.582294012k
1 Piece(s)Available

10 Days or more

M121.7582294012k
1 Piece(s)Available

10 Days or more

M616219-6j
1 Piece(s)Available

10 Days or more

M81.257022328k

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) Tap Type Point tap Hole type For blind hole
Coating Y/N Available Coating Type TiAlN Class P3
Number of protrusions 4

Additional Products in this Category

Tech Support