(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Fast Tapping, Through Hole Use, F-SL (Part Numbers)

Spiral Flute Taps - Fast Tapping, Through Hole Use, F-SL
  • Volume Discount

Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.

PDF

Part Number

Configured Part Number is shown.

VFSHMQ3.0GL

 
Part Number
VFSHMQ3.0GL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle
1 Piece(s)Available

10 Days or more

M30.546P291443.26cL15°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VFSHMQ3.0GL in the Spiral Flute Taps - Fast Tapping, Through Hole Use, F-SL series.

Products like this...

Part Number
VFSHMQ4.0IL
VFSHMQ5.0KL
VFSHMQ6.0ML
VFSHMR010NL
VFSHMR010OL
VFSHMR012OL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle
1 Piece(s)Available

10 Days or more

M40.752P21117547cL15°
1 Piece(s)Available

10 Days or more

M50.860P213225.54.57cL15°
1 Piece(s)Available

10 Days or more

M6162P2152664.57c15°
1 Piece(s)Available

10 Days or more

M101.2575P323-75.58e15°
1 Piece(s)Available

8 Days or more

M101.575P323-75.58e15°
1 Piece(s)Available

10 Days or more

M121.582P326-8.56.59e15°

Additional Products in this Category

Tech Support