(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, V Coated, V-SFT

Spiral Flute Taps - High Speed Steel, V Coated, V-SFT
  • Volume Discount

Can be used with a wide range of soft and hard materials. Particularly suitable for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-SFT-OH2-M3X0.5
V-SFT-OH2-M4X0.7
V-SFT-OH2-M5X0.8
V-SFT-OH2-M6X1
V-SFT-OH3-M6X1
V-SFT-OH3-M10X1.5
V-SFT-OH3-M10X1.25
V-SFT-OH3-M16X2
V-SFT-OH4-M8X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M30.546OH21943.5-8310269
1 Piece(s)Available

8 Days or more

M40.752OH22154.9Available8310283
1 Piece(s)Available

8 Days or more

M50.860OH2245.55.6Available8310290
1 Piece(s)Available

8 Days or more

M6162OH22967Available8310297
1 Piece(s)Available

8 Days or more

M6162OH32967Available8310298
1 Piece(s)Available

8 Days or more

M101.575OH341710.5-8310317
1 Piece(s)Available

8 Days or more

M101.2575OH341710.5-8310321
1 Piece(s)Available

8 Days or more

M16295OH35212.514-8310357
1 Piece(s)Available

8 Days or more

M81.2570OH4376.28.5-8310308

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Number of Grooves 3
Coating Details V coated

Additional Products in this Category

Tech Support