(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for center hole machining of viscous and soft work materials.
Part Number
Configured Part Number is shown.
CM1.5Z
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90° |
---|---|---|---|
Tool Diameter (D)(mm) | 5 | Single blade, two blades | Double-edged |
Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Nominal | 1.5X90°X5 |
Overall Length L(mm) | 150 | l(mm) | 1.5 |
Shape | Cf | - | - |
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90° | Tool Diameter (D)(mm) | 5 |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Nominal | 1.5X90°X5 | Overall Length L(mm) | 150 |
l(mm) | 1.5 | Shape | Cf |
Please check the type/dimensions/specifications of the part CM1.5Z in the Long Shank High Helix Groove A Type 90° Center Hole Drill CE-QL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy