(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Shank Countersink, 3-Flute 90° 477

Tapered Shank Countersink, 3-Flute 90° 477
  • Volume Discount

Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter.

Part Number

Configured Part Number is shown.

Part Number
0477-015.000
0477-016.500
0477-019.000
0477-020.500
0477-023.000
0477-025.000
0477-026.000
0477-028.000
0477-030.000
0477-031.000
0477-034.000
0477-037.000
0477-040.000
0477-050.000
0477-080.000
0477-100.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
Tip diameter d3
(mm)
MTNo.
1 Piece(s)Available

27 Days or more

15853.21
1 Piece(s)Available

27 Days or more

16.5853.21
1 Piece(s)Available

27 Days or more

191003.52
1 Piece(s)Available

27 Days or more

20.51003.52
1 Piece(s)Available

27 Days or more

231063.82
1 Piece(s)Available

27 Days or more

251063.82
1 Piece(s)Available

27 Days or more

261063.82
1 Piece(s)Available

27 Days or more

2811242
1 Piece(s)Available

27 Days or more

301124.22
1 Piece(s)Available

27 Days or more

311124.22
1 Piece(s)Available

27 Days or more

341184.52
1 Piece(s)Available

8 Days or more

371184.82
1 Piece(s)Available

10 Days or more

40140103
1 Piece(s)Available

8 Days or more

50150143
1 Piece(s)Available

27 Days or more

80190224
1 Piece(s)Available

27 Days or more

100200284

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Number of flutes(sheet) 3 Standard DIN335

Additional Products in this Category

Tech Support