(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FX-MG-CS X 60 Hole Chamfering, 3-Flute Countersink, FX Coating Carbide 60° Series

FX-MG-CS X 60 Hole Chamfering, 3-Flute Countersink, FX Coating Carbide 60° Series
  • Volume Discount

[Features]
· FX coating with excellent oxidation resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-CS-6.3X60
FX-MG-CS-8.3X60
FX-MG-CS-10.4X60
FX-MG-CS-12.4X60
FX-MG-CS-16.5X60
FX-MG-CS-20.5X60
FX-MG-CS-25X60
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Large End Diameter
(mm)
Tool No. Shank diameter (d)
(mm)
Tip diameter
(mm)
Overall Length
(mm)
Length of Taper part
(mm)
Nominal
1 Piece(s)Available

8 Days or more

16.391390636155(4.59)6.3×6×2×55
1 Piece(s)Available

8 Days or more

2.58.3913908362.555(5.02)8.3×8×3×55
1 Piece(s)Available

8 Days or more

2.610.4913910482.665(6.75)10.4×8×3×65
1 Piece(s)Available

8 Days or more

2.512.49139124102.565(8.57)12.4×10×4×65
1 Piece(s)Available

8 Days or more

3.116.59139165103.170(11.6)16.5×10×4×70
1 Piece(s)Available

8 Days or more

3.520.59139205123.580(14.72)20.5×12×5×80
1 Piece(s)Available

8 Days or more

3.8259139250123.880(18.36)25×12×5×80

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Tip angle (θ) 60 Work Material General steel / Quenched and tempered steel / High hardness steel / Cast Iron / Aluminum / Copper / Graphite / Resin
Single Blade / Double Blade Single blade Peripheral Blade Availability NA Tool Material Type Carbide
Coating Presence Available Coating Type TiAlN

Additional Products in this Category

Tech Support