(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.
Part Number
Configured Part Number is shown.
ZENPMR3.0G
Part Number |
---|
ZENPMR3.0G |
Loading...
Screw Types | Meter | Chamfer threads | 4.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Number of Grooves | 3 | Surface Treatment | Nitrogen oxidation process |
Please check the type/dimensions/specifications of the part ZENPMR3.0G in the Spiral Point Taps - for Nickel Base Alloys, Through Hole Use, ZEN-P series.
Part Number |
---|
ZENPMR4.0I |
ZENPMR5.0K |
ZENPMR6.0M |
ZENPMS010N |
ZENPMS010O |
ZENPMS012O |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy