(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.
Part Number
Configured Part Number is shown.
OLRZM6UN4HP
Part Number |
---|
OLRZM6UN4HP |
Loading...
Chamfer threads | 4P | Tool Material Type | Powder high-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | TiCN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part OLRZM6UN4HP in the Forming Taps - High Speed Steel, TiCN Coated, OL+RZ/OL-RZ series.
Part Number |
---|
OLRZM4UN3FP |
OLRZM5UN2EP |
OLRZM5UN4FP |
OLRZM6UN6JP |
OLRZM6UN8IP |
OLRZM6UN8JP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy