(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - TiN Coated, R+V/R-V (Part Numbers)

Forming Taps - TiN Coated, R+V/R-V
  • Volume Discount

A coating roll tap suitable for threading steel and nonferrous materials.

PDF

Part Number

Configured Part Number is shown.

RVP51.0BB

 
Part Number
RVP51.0BB
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M10.252P36G54.5-32.55a

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Please check the type/dimensions/specifications of the part RVP51.0BB in the Forming Taps - TiN Coated, R+V/R-V series.

Products like this...

Part Number
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP51.0BP
RVP51.2BB
RVP51.2BP
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M1.20.254P36G44.5-32.55a
1 Piece(s)Available

8 Days or more

M1.40.32P36G45-32.55b
1 Piece(s)Available

8 Days or more

M1.40.34P36G45-32.55b
1 Piece(s)Available

8 Days or more

M10.254P36G54.5-32.55a
1 Piece(s)Available

8 Days or more

M1.20.252P36G54.5-32.55a
1 Piece(s)Available

8 Days or more

M1.20.254P36G54.5-32.55a

Additional Products in this Category

Tech Support