(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Deep Hole Machining, SU-S-SP

Spiral Flute Taps - Deep Hole Machining, SU-S-SP
  • Volume Discount

[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
SSMP3.0G-SU
SSMQ010O-SU
SSMQ014Q-SU
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M30.546P151443.26d
1 Piece(s)Available

8 Days or more

M101.575P213-75.58e-1
1 Piece(s)Available

10 Days or more

M14288P218-10.5811e-1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Oxidation treatment
Torsional Angle 45°

Additional Products in this Category

Tech Support