(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series (Part Numbers)

Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

A-POT-M10X1.25-OH3

 
Part Number
A-POT-M10X1.25-OH3
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Protrusion Tool No.
1 Piece(s)Available

8 Days or more

MeterM101.2575OH34173245.58NANA8325121

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc)
Tap Type Point tap Hole type For through hole Coating Y/N Available
Coating Type Other Coating Details V coated

Please check the type/dimensions/specifications of the part A-POT-M10X1.25-OH3 in the Spiral Point Taps - High Speed Steel, V Coated, A-POT, Model A Series series.

Products like this...

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M10X1.25-OH4
A-POT-M10X1.5-8-OH-STD-5P
A-POT-M10X1.5-8-OH4
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Protrusion Tool No.
1 Piece(s)Available

8 Days or more

Unified1/4-28UNF-62OH22963194.57NAAvailable8327051
1 Piece(s)Available

8 Days or more

Unified3/4-10UNC-105OH458143371114NANA8327120
1 Piece(s)Available

8 Days or more

Unified3/4-16UNF-105OH458143371114NANA8327123
1 Piece(s)Available

8 Days or more

MeterM101.2575OH44173245.58NANA8325502
1 Piece(s)Available

8 Days or more

MeterM101.575OH441832469AvailableNA8326905
1 Piece(s)Available

8 Days or more

MeterM101.575OH441832469NANA8325806

Additional Products in this Category

Tech Support