(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Ball End Mill Long 4-Flute 3043

All Purpose Ball End Mill Long 4-Flute 3043
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials. Suitable for processing of curved surfaces.

Part Number

Configured Part Number is shown.

Part Number
3043-003.000
3043-004.000
3043-005.000
3043-006.000
3043-008.000
3043-010.000
3043-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

26 Days or more

7533201.5
1 Piece(s)Available

26 Days or more

7544252
1 Piece(s)Available

10 Days or more

7555302.5
1 Piece(s)Available

26 Days or more

7566303
1 Piece(s)Available

10 Days or more

10088404
1 Piece(s)Available

10 Days or more

1001010405
1 Piece(s)Available

26 Days or more

1501212456

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 4 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support