(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill for High Efficiency Finishing, Regular, Multi-Flute (6-Flute) RF100S/F 3631

Unequal Lead End Mill for High Efficiency Finishing, Regular, Multi-Flute (6-Flute) RF100S/F 3631
  • Volume Discount

The adoption of multiple blades enables ultra-high speed and high precision machining.

Part Number

Configured Part Number is shown.

Part Number
3631-008.000
3631-010.000
3631-012.000
3631-016.000
3631-020.000
3631-025.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

819863277.5
1 Piece(s)Available

8 Days or more

10221072329.2
1 Piece(s)Available

8 Days or more

122612833811.2
1 Piece(s)Available

8 Days or more

163216924415
1 Piece(s)Available

8 Days or more

2038201045419
1 Piece(s)Available

8 Days or more

2545251216523.5

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 6 Type High Helical Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support