(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Precision Ball End Mill Short 2-Flute Radius GF500T 3856

Part Number

Configured Part Number is shown.

Part Number
3856-002.000
3856-003.000
3856-004.000
3856-006.000
3856-008.000
3856-010.000
3856-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

27 Days or more

5720620.531.8
1 Piece(s)Available

27 Days or more

5720630.53.52.8
1 Piece(s)Available

27 Days or more

572064143.8
1 Piece(s)Available

27 Days or more

572066265.6
1 Piece(s)Available

27 Days or more

632588277.6
1 Piece(s)Available

27 Days or more

72301010389.6
1 Piece(s)Available

27 Days or more

8335121241011.5

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Additional Products in this Category

Tech Support