(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5022

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5022
  • Volume Discount

Brazed carbide head type with a tube that uses highly springy hardened steel pipe. The screwdriver diameter is metric to support oil hole holders for machining centers.

Part Number

Configured Part Number is shown.

Part Number
5022-004.000
5022-004.200
5022-004.500
5022-005.000
5022-005.500
5022-006.000
5022-006.500
5022-007.000
5022-008.000
5022-009.000
5022-010.000
5022-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

10 Days or more

41852301245
1 Piece(s)Available

10 Days or more

4.21952401245
1 Piece(s)Available

10 Days or more

4.52052501245
1 Piece(s)Available

10 Days or more

52322801648
1 Piece(s)Available

26 Days or more

5.52523001648
1 Piece(s)Available

10 Days or more

62723201648
1 Piece(s)Available

26 Days or more

6.52923401648
1 Piece(s)Available

10 Days or more

73223701648
1 Piece(s)Available

10 Days or more

83724201648
1 Piece(s)Available

10 Days or more

94024501648
1 Piece(s)Available

10 Days or more

104605102050
1 Piece(s)Available

10 Days or more

125506002050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type TiN
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5

Additional Products in this Category

Tech Support